This is post number ten of a series.
Retail Booster Systems
Two-stage compression is used for transcritical low temperature applications because the discharge temperature of R744 is high and will potentially result in lubricant breakdown. Figure below shows a simple two-stage booster or externally-compounded system:

The refrigerant from the low-temperature loads is drawn into the low-stage compressors. The discharge from these compressors goes into the suction of the high-stage compressors.
The refrigerant from the medium-temperature (MT) loads is drawn into the suction of the high-stage compressors. The refrigerant from the receiver pressure-regulating valve is also drawn into the suction of the high-stage compressors. The flash gas from the receiver pressure-regulating valve and the suction gas from the medium temperature loads provide some interstage cooling. This is usually enough to maintain the discharge temperature of the high-stage compressors below the level at which the lubricant will deteriorate. Additional interstage cooling can also be provided if required.
In the next article of this series we’ll take a closer look at retail cascade systems.

Understanding A2L Refrigerant Fundamentals — New Blog and Video Series
A2L refrigerants are a new and relatively unknown commodity in the U.S. commercial refrigeration...

New EPA Proposal Drives Regulation of HFC Phasedown in HVACR
Since the passing of the American Innovation & Manufacturing Act (AIM Act) in 2020, the HVACR...
![[Webinar Recap] The Growing Case for CO2 Refrigeration](https://e360blog.emerson.com/wp-content/uploads/2022/09/14470_E360_CO2Landscape_OnDemand_960x600-1.jpg)
[Webinar Recap] The Growing Case for CO2 Refrigeration
When we consider the emerging class of low-global warming potential (GWP) refrigerants, the...