*On June 1, 2023 Emerson’s Climate Technologies business became a new standalone company – Copeland. Though our name has changed, we are building on more than a century of HVACR innovation and industry leadership, and Copeland continues to offer the same products, industry stewardship, and learning opportunities you’ve grown to trust. Information found on this webpage posted before June 1, 2023 may contain our old name or branding, but you can be at ease knowing it was created with the knowledge and expertise of Copeland.
Two of Emerson’s refrigeration technologies were honored with recognition by the 2021 Dealer Design Awards program sponsored by The Air Conditioning, Heating & Refrigeration (ACHR) News magazine. The Copeland™ digital outdoor refrigeration unit, X-Line Series was awarded a gold rating in the Refrigeration and Ice Machines category. The Lumity™ E3 Supervisory Control took home a bronze award in the Commercial Controls category.
![Digital X-Line Series and Lumity™ E3 Earn Awards Digital X-Line Series and Lumity™ E3 Earn Awards](https://emerson360.wpengine.com/wp-content/uploads/2022/05/DealerDesignAwards21_960x600.jpg)
For the gold: The Copeland digital outdoor refrigeration unit, X-Line Series
Designed specifically for small-format operations, the digital X-Line Series is a compact condensing unit solution that provides refrigeration for multiple fixtures while delivering precise temperature control and significant energy savings. With 20 to 100% capacity modulation, proven Copeland digital scroll technology, large-capacity condenser coils, variable speed fan motor control and smart controls, the digital X-Line Series is a superior solution for convenience stores (C-stores), small-format food retailers and restaurants.
Standard features include multiplexing capabilities, onboard diagnostics, connectivity, installation flexibility, ultra-quiet operation and corrosion resistance. In addition, expanded refrigerant approvals provide operators with multiple options for selecting a lower-global warming potential (GWP) refrigerant that helps them to meet their sustainability and operational objectives. Many of the X-Line unit’s innovations — including faster, simpler setup, more diagnostics and better communication capabilities that improve reliability and reduce equipment downtime — are the result of direct customer feedback.
Bringing home the bronze: The Lumity E3 Supervisory Control
Launched in February, the Lumity E3 is the next generation in facility management and refrigeration controls. The E3 controller is powered by Emerson’s Lumity supervisory control software to provide food retail and foodservice operators with comprehensive control of critical facility systems. In addition to an intuitive, user-friendly and web-accessible interface, it offers customizable graphs and summary pages; smart alarms to detect, prioritize, troubleshoot and resolve issues; and performance meter to fine-tune the performance of refrigeration fixtures and equipment.
The Lumity E3’s simplicity provides operators with powerful control to manage and optimize energy use throughout a facility via built-in algorithms which support demand response, curtailment and load shedding programs. The E3 controller was designed to empower contractors and operators across a wide range of skill levels, helping them to work more efficiently, decisively and tackle the challenge of skilled staff shortages. And finally, the E3 controller is engineered for adaptability, providing operators with greater flexibility to revamp their store designs or expand their operations.
Our commitment to innovation
Both the digital X-Line Series and the Lumity E3 embody Emerson’s commitment to help our customers attain greater temperature stability and certainty, improve food quality and safety, minimize equipment failures, curb energy use, and achieve regulatory compliance. The awards underscore our causes to lead our customers through complex technical, regulatory and economic challenges and deliver sustainable solutions that improve efficiency, reduce emissions, and conserve resources.
We are honored to be recognized by the 2021 Dealer Design Awards program, and will continue to engage with contractors and end users to identify ways to further improve our products and solutions.
![10 Innovations Transforming Retail Operations](https://e360blog.copeland.com/wp-content/uploads/2024/04/15597-10_Innov_Solutions-960x600-1.jpg)
10 Innovations Transforming Retail Operations
*On June 1, 2023 Emerson’s Climate Technologies business became a new standalone company –...
![Simplify Refrigerated Case Servicing and Troubleshooting](https://e360blog.copeland.com/wp-content/uploads/2024/04/15329-CC200-Blog3-Graphics-B-960x600-1.jpg)
Simplify Refrigerated Case Servicing and Troubleshooting
*On June 1, 2023 Emerson’s Climate Technologies business became a new standalone company –...
![Exploring the Advanced Functionality of the CC200 Case Controller](https://e360blog.copeland.com/wp-content/uploads/2024/04/15329-CC200-Blog2-Graphics-B-960x600-1.jpg)
Exploring the Advanced Functionality of the CC200 Case Controller
*On June 1, 2023 Emerson’s Climate Technologies business became a new standalone company –...