I was recently asked to contribute to an Accelerate America article about the increasing use of R-290 in the U.S. commercial refrigeration market. The article featured a variety of perspectives from supermarket operators and equipment manufacturers. Read the full article (pg. 38) and more on Emerson’s perspective below.

A growing number of American retailers — including Target, ALDI US and Whole Foods Market — have been deploying self-contained, R-290 cases as spot merchandisers in hundreds of stores, many of which are mainly served by centralized rack systems. Some retailers regard these units as partial or even full-store alternatives to using a centralized rack-based system.
Obviously, this comes as no surprise to Emerson. Not only have we been partnering with R-290 equipment manufacturers for many years, we also support operators and commercial refrigeration designers alike in their efforts to utilize R-290 — and a variety of other lower-GWP and natural refrigerants — in their systems. As others have stated in the article, this trend reflects a shift in the research and development processes for some manufacturers, in that fewer emerging architectures are being designed to utilize hydrofluorocarbon (HFC) gases.
It’s further evidence that, regardless of the unpredictable state of environmental regulations, R-290 use in commercial refrigeration continues to gain traction. We at Emerson are seeing the use of integrated case architectures — where one or more R-290 compressors is/are housed within a refrigerated case — and the continued use of completely self-contained units as the most likely paths to wider adoption of integrated R-290 in 2019 and beyond.
While R-290 systems may have originally been born out of necessity to address environmental concerns, today they’re perceived in the market as much more than just eco-friendly alternatives. With the expansion of smaller-format stores and increasing retail urbanization, many times there simply isn’t enough space to accommodate a machine room for a traditional central system. In these scenarios, plug-and-play, low-charge, R-290 systems are an ideal fit.
The safe use of R-290, which is classified as an A3, highly flammable refrigerant, is governed globally by the International Electrotechnical Commission (IEC) and nationally by the Underwriters Laboratory (UL). Historically, these standards mandated that R-290 charge limits should be limited to a maximum of 150g. However, the IEC recently updated their standard (IEC 60335-2-89) to allow the use of up to 500g of A3s like R-290. This charge limit increase will enable more application flexibility for European food retailers.
It’s important to note that in the U.S., the UL standard still mandates a maximum of 150g charge limit for A3s. Even with the low charge limit of 150g, R-290 cases have proven viable options for many leading retailers in the U.S. market and abroad.
While the industry adapts to the charge limit increase, there are real-world installations that are also indicative of the safety and reliability of these self-contained, R-290 cases. Since 2013, an HEB grocery store in San Antonio has utilized the R-290 cases installed throughout the entire store as its primary refrigeration source. The designer of that architecture, who was also interviewed in the same article, stated that these cases have proved to be both safe and reliable — and have had no leaks since they’ve been installed.
Today we’re achieving more flexibility using R-290 systems with micro-distributed architectures utilizing integrated cases. They are designed to remove compressor exhaust heat via a shared glycol water loop that’s directed to the roof of the facility for heat removal. These systems typically stay within the 150g limit and enable a greater degree of scalability.
It will be interesting to see how the possibility of increasing the R-290 charge limit, as has been discussed and studied within the industry for years, might impact system design in the future. For now, R-290 seems to have a place — albeit a relatively niche one — in U.S. markets.

Evaluating the ROI of Supermarket Sustainability Efforts
The spectrum of supermarket sustainability concerns has expanded significantly in recent years. As...

Seven Keys to Demystifying CO2 Refrigeration
The U.S. commercial refrigeration market is poised for a surge in the use of CO2 (R-744) as a...

Tools for Delivering Perishable Food Freshness This Holiday Season
More than any time of year, food is a central attraction of the holiday season. Sharing, preparing...