The year 2018 brought many changes to refrigerant regulations, with additional activity expected in 2019 and beyond. This blog highlights some of the key developments, which were presented in a recent E360 article. Read the full article here.

The regulation of refrigerants continues to be a source of great uncertainty in the commercial refrigeration industry. As global, national and state regulations have targeted the phase-down of hydrofluorocarbon (HFC) refrigerants in recent years, some in the industry have begun the transition toward alternative refrigerants with lower global warming potential (GWP). But these environmentally friendly options raise additional questions about performance and safety.
All in all, it’s a complex regulatory mix that got even more complicated in 2018. But we’re here to recap recent events and place them into a larger context.
The status of EPA SNAP Rule 20
In 2017, the U.S. District Court of Appeals for the D.C. Circuit ruled to vacate the Environmental Protection Agency’s (EPA) Significant New Alternative Policy (SNAP) Rule 20. The court ruled that the EPA did not have authority to phase down HFCs under the Clean Air Act (CAA) — which was originally intended to eliminate ozone-depleting substances (ODS) — and thus could no longer enforce its 2015 GWP-based mandates.
In the absence of Rule 20, the commercial refrigeration industry has many questions about what the path toward a more sustainable and environmentally friendly future for refrigerants will look like. Industry calls to overturn the District of Columbia Court of Appeal’s decision were declined by the Supreme Court, which stated it would not hear the HFC case1. Currently, the EPA is drafting new regulations that will clarify its plans to move forward with SNAP. We anticipate details on their position early this year.
EPA rescinds other HFC-related regulations
The EPA has also indicated that it will no longer enforce refrigerant delistings and has proposed to roll back other HFC-related regulations2. In particular, the EPA has proposed excluding HFCs from the leak repair and maintenance requirements for stationary refrigeration equipment, otherwise known as Section 608 of the CAA.
California adopts Rule 20 as the basis for its initiatives
Regulatory uncertainty at the federal level is not preventing states from adopting their own refrigerant regulations and programs. California Senate Bill 1383, aka the Super Pollutant Reduction Act, was passed in 2016 and requires that Californians reduce F-gas emissions (including HFCs) by 40 percent by 20303. The California Air Resources Board (CARB) has been tasked with meeting these reductions.
Since 2016, CARB had been using EPA SNAP Rules 20 and 21 as the bases of its HFC phase-down initiatives. Even after SNAP Rule 20 was vacated, CARB moved to adopt compliance dates that were already implemented or upcoming. The passing of California Senate Bill 1013 — aka the California Cooling Act — in Sept. 20184 mandates the full adoption of SNAP Rules 20 and 21 as they read on Jan. 3, 2017. The law is currently in effect and does not require additional CARB rulemaking to uphold compliance dates.
CARB is also proposing an aggressive second phase of rulemaking that would further impact commercial refrigeration and AC applications. CARB has held public workshops and invited industry stakeholders to comment on the details of this proposal.
Meanwhile, many other states have announced their plans to follow California’s lead on HFC phase-downs. The U.S. Climate Alliance, formed in 2017 out of a coalition of 16 states and Puerto Rico, is committed to reducing short-lived climate pollutants (SLCPs), including HFCs. Among these alliance states, New York, Maryland, Connecticut and Delaware have announced plans to follow California’s lead on HFC phase-downs.
Refrigerant safety standards and codes under review
Many of the low-GWP, hyrdrofluoroolefin (HFO) refrigerants are classified as A2L, or mildly flammable. R-290 (propane) is also becoming a natural refrigerant option for many low-charge, self-contained applications. Currently, national and global governing agencies are evaluating the standards that establish allowable charge limits and the safe use of these A2L and A3 refrigerants.
Internationally, the International Electrotechnical Commission (IEC) has proposed increasing charge limits for refrigeration systems in IEC60335-2-89 as follows:
-
- A2Ls — from 150g to 1.2kg
- A3s — 500g for factory-sealed systems, and will remain at 150g for split systems
These proposals are still under review and will likely be published sometime in 2019.
Kigali Amendment took effect on Jan. 1
The regulatory uncertainty in the U.S. can sometimes obscure international efforts underway to phase down HFCs. The Montreal Protocol has led the way on this effort for nearly a decade5. In 2016, 197 countries met in Kigali, Rwanda, and agreed on a global HFC phase-down proposal. Known as the Kigali Amendment, this treaty has been ratified by 53 countries (including the E.U.) and took effect on Jan. 1 for participating countries. The U.S. is still considering ratification.
As we move into 2019, there are many moving pieces on the regulatory chess board, but also some encouraging signs of progress. We will be providing the very latest regulatory updates in our next E360 Webinar. Register now to stay informed.
-
- https://www.achrnews.com/articles/140040-supreme-court-declines-to-hear-hfc-case
- https://www.epa.gov/section608/revised-section-608-refrigerant-management-regulations
- https://leginfo.legislature.ca.gov/faces/billNavClient.xhtml?bill_id=201520160SB1383
- https://leginfo.legislature.ca.gov/faces/billNavClient.xhtml?bill_id=201720180SB1013
- https://en.wikipedia.org/wiki/Montreal_Protocol#Hydrochlorofluorocarbons_(HCFCs)_Phase-out_Management_Plan_(HPMP)

Understanding A2L Refrigerant Fundamentals — New Blog and Video Series
A2L refrigerants are a new and relatively unknown commodity in the U.S. commercial refrigeration...

New EPA Proposal Drives Regulation of HFC Phasedown in HVACR
Since the passing of the American Innovation & Manufacturing Act (AIM Act) in 2020, the HVACR...
![[Webinar Recap] The Growing Case for CO2 Refrigeration](https://e360blog.emerson.com/wp-content/uploads/2022/09/14470_E360_CO2Landscape_OnDemand_960x600-1.jpg)
[Webinar Recap] The Growing Case for CO2 Refrigeration
When we consider the emerging class of low-global warming potential (GWP) refrigerants, the...